
Brand: AccelTex Solutions
Catalog ID: ATS-02837
Application
Indoor
Catalog Number
ATS-02837
Color
Black
Compatibility
Material
Steel Frame with ABS Cover
UPC
662620438672
Dimensions
9.84 in x 7.4 in x 5.2 in
Height
5.2 in
Length
9.84 in
Width
7.4 in
Compatibility