Cisco AIR-ANT2566D4M-R Adapter Plate for ATS-APANTARTMNT-UNIV1
Image of ATS-00518 Cisco AIR-ANT2566D4M-R Adapter Plate for ATS-APANTARTMNT-UNIV1

Cisco AIR-ANT2566D4M-R Adapter Plate for ATS-APANTARTMNT-UNIV1

Brand: AccelTex Solutions

Catalog ID: ATS-00518

ATS-00518 (former catalog number ATS-APANTARTMNT-UNIV1-ADP-2566D). The AccelTex Solutions Cisco AIR-ANT2566D4M-R Adapter Plate for the ATS-APANTARTMNT-UNIV1 allows the Cisco 2566D antenna to mount to the AccelTex AP and Antenna Articulating Mount. The adapter plate ships with the fasteners to attach the Cisco antenna to the adapter plate and adapter plate to the AccelTex mount.

  • Adapter plate for Cisco AIR-ANT2566D4M-R antennas to AccelTex articulating mounts
  • Includes fasteners for secure installation

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00518

Color

White

Indoor/Outdoor

Indoor or Outdoor

Material

Steel

Technology

802.11ac, 802.11n

UPC

662620434322

Dimensions

Dimensions

10 in x 10 in x 0.5 in

Height

0.5 in

Length

10 in

Width

10 in

Operational

Indoor/Outdoor

Indoor or Outdoor