Image of ATS-00519 Cisco AIR-ANT2566P4W-R Adapter Plate for ATS-APANTARTMNT-UNIV1

Cisco AIR-ANT2566P4W-R Adapter Plate for ATS-APANTARTMNT-UNIV1

Brand: AccelTex Solutions

Catalog ID: ATS-00519

ATS-00519 (former catalog number ATS-APANTARTMNT-UNIV1-ADP-2566P). The AccelTex Solutions Cisco AIR-ANT2566P4M-R Adapter Plate for the ATS-APANTARTMNT-UNIV1 allows the Cisco 2566P antenna to mount to the AccelTex AP and Antenna Articulating Mount. The adapter plate ships with the fasteners to attach the Cisco antenna to the adapter plate and adapter plate to the AccelTex mount.

  • Adapter plate for Cisco AIR-ANT2566P4M-R antennas to AccelTex articulating mounts
  • Ships with necessary fasteners for secure attachment

Product details

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00519

Color

Aluminum

Indoor/Outdoor

Indoor or Outdoor

Material

Aluminum

Technology

802.11ac, 802.11n

UPC

662620434339

Dimensions

Dimensions

10.9 in x 6.1 in x 0.24 in

Height

0.24 in

Length

10.9 in

Width

6.1 in

Resources and downloads

Specifications

Sales Drawings