
Brand: AccelTex Solutions
Catalog ID: ATS-00507
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Articulation - Max Horizontal
'+/- 60
Articulation - Max Vertical
'+/- 85
Catalog Number
ATS-00507
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Wall/Pole Mount
Technology
802.11ac, 802.11n
UPC
662620434278
Windage
130 mph (210 km/h)
Diameter - Pole
2 in
Dimensions
10 in x 11 in x 6.3 in
Height
6.3 in
Length
10 in
Width
11 in
Indoor/Outdoor
Indoor or Outdoor