Cisco AP Suspended Ceiling Tile Enclosure Mount (9136 Style)
Image of ATS-03473 Cisco AP Suspended Ceiling Tile Enclosure Mount (9136 Style)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9136 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-03473

ATS-03472 (former catalog number ATS-CT-CISCO11-2x2). The AccelTex Solutions Cisco AP suspended ceiling tile enclosure mount secures and protects a Cisco Catalyst 9136 AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Door can be installed to open in any direction
  • No tools required for installation
  • Service the AP without removing enclosure from ceiling

General

Application

Indoor

Catalog Number

ATS-03473

Color

White

Compatibility

Cisco Catalyst 9136i

Material

Aluminum. Steel Key and Lock

UPC

662620441429

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Operational

Compatibility

Cisco Catalyst 9136i