GPS/LTE 3 Element Indoor/Outdoor Omni Antenna with SMA
Image of ATS-01069 GPS/LTE 3 Element Indoor/Outdoor Omni Antenna with SMA

GPS/LTE 3 Element Indoor/Outdoor Omni Antenna with SMA

Brand: AccelTex Solutions

Catalog ID: ATS-01069

ATS-01069 (former catalog number ATS-OO-2in1-282-3SP-18). The AccelTex Solutions LTE/Wi-Fi antenna is a perfect compliment to any LTE radio. This small form factor antenna comes with an integrated threaded bolt mount and is suitable for a broad range of outdoor applications.

  • Compact LTE/Wi-Fi antenna with integrated threaded bolt mount
  • Suitable for a broad range of outdoor applications

General

Antenna Gain

2 dBi

Antenna Type

Omni

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Beamwidth - Horizontal

360°

Beamwidth - Vertical

90°/90°

Cable Type

RG174

Catalog Number

ATS-01069

Compatibility

Indoor/Outdoor

Outdoor

Installation Type

Threaded Bolt with Nut

Material - Radome

ABS

Number of Leads

3

Operating Temperature

-40 to 85 °C

Polarization

GPS: RHCP / LTE: Linear

Technology

802.11ac, 802.11n

UPC

662620435770

Dimensions

Height

0.6 in

Length

3.2 in

Width

0 in

Electrical Ratings

Frequency Rating

GPS: 1575.42±3 MHz / LTE: 698-960/1710-2690 MHz

Impedance

50 Ohms

Voltage Ratio

GPS: < 1.5 / LTE: ≤2

Conductor Related

Cable Type

RG174

Operational

Compatibility

Indoor/Outdoor

Outdoor

Operating Temperature

-40 to 85 °C

Configuration

Antenna Type

Omni

Number of Leads

3