
Brand: AccelTex Solutions
Catalog ID: ATS-01082
Antenna Gain
GPS: 25 dBi / LTE: 3 dBi / WiFi: 2 dBi
Antenna Type
Omni
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Beamwidth - Horizontal
360°
Beamwidth - Vertical
90°/70°/90°
Cable Type
RG174
Catalog Number
ATS-01082
Compatibility
Indoor/Outdoor
Outdoor
Installation Type
Threaded Bolt with Nut
Number of Leads
9
Operating Temperature
-40 to 85 °C
Polarization
GPS: Right Hand Circular / LTE: Linear / WiFi: Linear
Technology
802.11ac, 802.11n
UPC
662620435800
Height
2.6 in
Length
5.1 in
Width
0 in
Frequency Rating
698-960/1575.42-1610/1710-2690/3300-3800/2400-2483
Impedance
50 Ohms
Voltage Ratio
< 2.0-3.0
Cable Type
RG174
Compatibility
Indoor/Outdoor
Outdoor
Operating Temperature
-40 to 85 °C
Antenna Type
Omni
Number of Leads
9