Image of ATS-02508 Heavy Duty AP and Antenna All-Thread Drop Mount

Heavy Duty AP and Antenna All-Thread Drop Mount

Brand: AccelTex Solutions

Catalog ID: ATS-02508

ATS-02508 (former catalog number ATS-DRPMNT-UNIV1-OOOP-HVD). The AccelTex Solutions Heavy Duty Drop Mount provides a universal solution for enterprise access points (APs) and antenna to mount in one location. The mount provides variety of mounting options that include beam clamps, 3/8" All-Thread, chain mount and ceiling mount. When using the chain mounting, small horizontal and vertical antenna articulation can be achieved.

  • Variety of mounting options
  • Powder-coated finish for indoor or outdoor installation
  • Redesigned all-thread mounting bracket

General

Application

Indoor or Outdoor

Catalog Number

ATS-02508

Color

White

Compatibility

  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-555
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Aruba/HP AP-754
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Mist AP32e
  • Mist AP43e
  • Mist AP45E
  • Mist AP63E
  • Mist AP64

Material

Steel

UPC

662620437422

Dimensions

Dimensions

14 in x 14 in x 5.5 in

Height

5.5 in

Length

14 in

Width

14 in

Operational

Compatibility

  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-555
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Aruba/HP AP-754
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Mist AP32e
  • Mist AP43e
  • Mist AP45E
  • Mist AP63E
  • Mist AP64