LTE/CBRS 2 Element 3 dBi Indoor/Outdoor Patch Antenna with SMA
Image of ATS-02467 LTE/CBRS 2 Element 3 dBi Indoor/Outdoor Patch Antenna with SMA

LTE/CBRS 2 Element 3 dBi Indoor/Outdoor Patch Antenna with SMA

Brand: AccelTex Solutions

Catalog ID: ATS-02467

ATS-02467 (former catalog number ATS-OP-LTE-3-2SP-36). The AccelTex Solutions LTE/CBRS antenna is a perfect compliment to any LTE radio.

Compact LTE/CBRS antenna ideal for LTE radio applications

General

Antenna Gain

3/3/3 dBi

Antenna Type

Patch

Application

High Density, Outdoor Wi-Fi, Stadium

Beamwidth - Horizontal

75°/70°/75°

Beamwidth - Vertical

75°/70°/75°

Cable Type

ATS-200

Catalog Number

ATS-02467

Compatibility

Indoor/Outdoor

Outdoor

Installation Type

Flush Mount to Wall OR included Articulating Mount

Number of Leads

2

Operating Temperature

-40 to 70 °C

Polarization

Horizontal

Technology

CBRS, LTE

UPC

662620437279

Dimensions

Dimensions

10 in x 9 in x 3.5 in

Height

3.5 in

Length

10 in

Width

9 in

Electrical Ratings

Frequency Rating

698-960/1710-2690/3300-4200 MHz

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

Indoor/Outdoor

Outdoor

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Number of Leads

2