
Brand: AccelTex Solutions
Catalog ID: ATS-02468
Antenna Gain
6/9/8 dBi
Antenna Type
Patch
Application
Outdoor Wi-Fi
Beamwidth - Horizontal
75°/50°/60°
Beamwidth - Vertical
75°/50°/60°
Cable Type
ATS-200
Catalog Number
ATS-02468
Compatibility
Indoor/Outdoor
Outdoor
Installation Type
Flush Mount to Wall OR included Articulating Mount
Number of Leads
2
Operating Temperature
-40 to 70 °C
Polarization
Horizontal
Technology
802.11ac, 802.11n, CBRS, LTE
UPC
662620437286
Dimensions
10 in x 9 in x 3.5 in
Height
3.5 in
Length
10 in
Width
9 in
Frequency Rating
698-960/1710-2690/3300-4200 MHz
Cable Type
ATS-200
Compatibility
Indoor/Outdoor
Outdoor
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Number of Leads
2