
Brand: AccelTex Solutions
Catalog ID: ATS-04285
Application
Indoor Wi-Fi
Catalog Number
ATS-04285
Color
White
Compatibility
Mist AP45
Enclosure Style
Suspended Ceiling (Includes tabs for securing to building structure)
Indoor/Outdoor
Indoor
Installation Type
Suspended Ceiling Grid;AP Mounting Feet onto Included Mounting Bracket
Lock Type
Key Lock
Material
Aluminum
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620446912
Dimensions
23.75 in x 23.75 in x 1.5 in
Height
1.5 in
Length
23.75 in
Width
23.75 in
Compatibility
Mist AP45
Indoor/Outdoor
Indoor