Image of ATS-03149 14x12x4 AP Slip Cover
Image of ATS-03149 14x12x4 AP Slip Cover

14x12x4 AP Slip Cover

Brand: AccelTex Solutions

Catalog ID: ATS-03149

ATS-03149 (former catalog number ATS-COV-SLIP-12144-AP63e). The AccelTex ATS-COV-SLIP-12144-AP63e slip cover is an innovative way to protect & hide the Juniper/Mist AP63 enterprise access point. The slip cover is easy to install using adhesive hook-and-loop fasteners. It can come in multiple colors and includes antenna connector port knockouts. The slip cover not only provides protection, but conceals the access point to maintain environment aesthetics.

  • Antenna Connector Port Knockouts
  • Can come in multiple colors
  • Industrial grade adhesive hook-and-loop fasteners

Product details

General

Application

Indoor

Catalog Number

ATS-03149

Color

Black

Compatibility

  • Mist AP63
  • Mist AP63E

Material

Plastic

UPC

662620439952

Dimensions

Dimensions

14.2 in x 12.2 in x 3.7 in

Height

3.7 in

Length

14.2 in

Width

12.2 in

Resources and downloads