1_ATS-OP-2456-6-8PRADART-ND-36
1_ATS-OP-2456-6-8PRADART-ND-36
1_ATS-OP-2456-6-8PRADART-ND-36_v2Plug
1_ATS-OP-2456-6-8PRADART-ND-36_v2Side

2.4/5/6 GHz 6 dBi 8 Element Indoor/Outdoor Patch Antenna with RA DART

Brand:

AccelTex Solutions

Catalog ID:

ATS-01152

ATS-01152 (former catalog number ATS-OP-2456-6-8PRADART-ND-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with a Right Angle 8-Port DART connector is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

6 dBi

Antenna Type

Patch

Beamwidth - Horizontal

70°/70°/70°

Beamwidth - Vertical

70°/70°/70°

Cable Type

LMR-100

Catalog Number

ATS-01152

Compatibility

Cisco Catalyst 9130e

Connector Type

Right Angle 8-Port DART

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50W per port

Installation Type

Flush Mount to Wall

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

1

Operating Temperature

-40 to 70 °C

Polarization

Vertical

Technology

802.11ax

UPC

662620436319

Windage

134 mph (216 km/h)

Dimensions

Dimensions

11.8 in x 11.8 in x 2.3 in

Height

2.3 in

Length

11.8 in

Width

11.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Voltage Ratio

< 1.5:1, Max 2.0

Resources and downloads

Specifications