Image of ATS-00665 Aruba AP Suspended Ceiling Tile Enclosure Mount (535 Style)

Aruba AP Suspended Ceiling Tile Enclosure Mount (535 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-00665

ATS-00665 (former catalog number ATS-CT-ARUBA4-2X2). The AccelTex Solutions Aruba AP suspended ceiling tile enclosure mount secures and protects an Aruba 535 AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Secures an Aruba Networking AP in standard 2x2 ceiling tile grid
  • Door can be easily removed and installed to open in different directions
  • Key lock for security
  • To install the AP:
    Remove the mounting bar by sliding the bar from the keyholes in the back of the enclosure
    Remove the supplied Aruba adaptor bar from the AP
    Use the screws to attach the AP to our mounting bar
    Slide the mounting bar into the keyholes to lock into place

General

Application

Carpeted Space, Indoor Wi-Fi

Catalog Number

ATS-00665

Color

White

Compatibility

Aruba/HP AP-535

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Indoor/Outdoor

Indoor

Installation Type

Suspended Ceiling Grid

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434773

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Operational

Compatibility

Aruba/HP AP-535

Indoor/Outdoor

Indoor