
Brand: AccelTex Solutions
Catalog ID: ATS-00081
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-00081
Color
Light Grey
Compatibility
Compatibility Hole Size
RPSMA
Cord Grip
Yes
Door Type
Clear
Enclosure Style
Mounting Feet
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Universal Backplate and T-Bar
Lock Type
Latch
Material
Polycarbonate
Number Of Antenna Connection Holes
6
Operating Temperature
-28 to 115 °C
Technology
802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at
UPC
662620431536
Dimensions
12 in x 10 in x 6 in
Height
6 in
Length
12 in
Width
10 in
Ratings
122
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-28 to 115 °C
Door Type
Clear
Number Of Antenna Connection Holes
6