12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 N-Style Holes
Image of ATS-00102 12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 N-Style Holes
Image of ATS-00102 12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 N-Style Holes

12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 N-Style Holes

Brand: AccelTex Solutions

Catalog ID: ATS-00102

ATS-00102 (former catalog number ATS-12106P-S-K-6N-CG-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

  • Polycarbonate enclosure protects enterprise-class APs from environmental threats and tampering
  • Provides NEMA-rated durability for outdoor use and a discreet design for indoor applications

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00102

Color

Light Grey

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Compatibility Hole Size

N-Style

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Key

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620431680

Dimensions

Dimensions

12 in x 10 in x 6 in

Height

6 in

Length

12 in

Width

10 in

Certifications And Compliance

Ratings

122

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-28 to 115 °C

Configuration

Door Type

Solid

Number Of Antenna Connection Holes

6