Brand: AccelTex Solutions
Catalog ID: ATS-00349
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00349
Color
Light Grey
Compatibility
Cord Grip
No
Door Type
Solid
Enclosure Style
Mounting Feet
Indoor/Outdoor
Indoor or Outdoor
Lock Type
Key
Material
Polycarbonate
Operating Temperature
-28 to 115 °C
Technology
802.11ac, 802.11n, 802.3af, 802.3at
UPC
662620433257
Dimensions
18 in x 16 in x 10 in
Height
10 in
Length
18 in
Width
16 in
Ratings
122
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-28 to 115 °C
Door Type
Solid