
Brand: AccelTex Solutions
Catalog ID: ATS-01759
Application
Outdoor Wi-Fi, Stadium
Catalog Number
ATS-01759
Color
Tan
Compatibility
Cord Grip
No
Door Type
Solid
Enclosure Size
12x14x8
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Attach to Floor or Riser
Lock Type
Screw Cover
Material
ABS
Operating Temperature
-40 to 120 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620437132
Dimensions
12 in x 14 in x 8 in
Height
8 in
Length
12 in
Width
14 in
Ratings
NEMA 4X
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-40 to 120 °C
Door Type
Solid