Image of ATS-00029 100 Series N-Style Jack to N-Style Plug 18" Cable Assembly

100 Series N-Style Jack to N-Style Plug 18" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00029

ATS-00029 (former catalog number ATS-100-NJ-NP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

100

Catalog Number

ATS-00029

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP61E
  • Mist AP63E

Connector Style 1

N-Style Jack

Connector Style 2

N-Style Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431154

Dimensions

Dimensions

7 in x 4.75 in x 1 in

Height

1 in

Length

7 in

Width

4.75 in

Conductor Related

Cable Type

100

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP61E
  • Mist AP63E

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

N-Style Jack

Connector Style 2

N-Style Plug