
Brand: AccelTex Solutions
Catalog ID: ATS-00242
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-00242
Color
Grey
Compatibility
Compatibility Hole Size
RPSMA
Cord Grip
Yes
Door Type
Solid
Enclosure Size
14x12x6
Enclosure Style
Mounting Feet
Enclosure System Components
14"x12"x6" Poly Enclosure with Solid Door, cord-grip-and-mounting-feet10-gbps-ethernet-surge-suppressor-for-802-3at-af-bt60w-poe-injector-and-line-cord-upoe-802-3at-af-bt-type-312-vdc-15w-heaterdc-adjustable-thermostatrpsma-bulkhe, Latch Lock
Environmental Conditions
Heated
Indoor/Outdoor
Indoor or Outdoor
Lock Type
Latch
Material
Polycarbonate
Number Of Antenna Connection Holes
4
Operating Temperature
-20 to 60 °C
Technology
802.11ac, 802.11n, 802.3af, 802.3at
UPC
662620432441
Dimensions
14 in x 12 in x 6 in
Height
6 in
Length
14 in
Width
12 in
Environmental Conditions
Heated
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-20 to 60 °C
Door Type
Solid
Number Of Antenna Connection Holes
4