Brand: AccelTex Solutions
Catalog ID: ATS-00239
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-00239
Color
Grey
Compatibility
Compatibility Hole Size
N-Style
Cord Grip
Yes
Door Type
Solid
Enclosure Size
14x12x6
Enclosure Style
Mounting Feet
Enclosure System Components
14"x12"x6" Poly Enclosure with Solid Door, cord-grip-and-mounting-feet10-gbps-ethernet-surge-suppressor-for-802-3at-af-bt60w-poe-injector-and-line-cord-upoe-802-3at-af-bt-type-315w-heaterdc-adjustable-thermostat12-vdc-15-w-heate, Latch Lock
Environmental Conditions
Heated
Indoor/Outdoor
Indoor or Outdoor
Lock Type
Latch
Material
Polycarbonate
Number Of Antenna Connection Holes
4
Operating Temperature
-20 to 60 °C
Technology
802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at
UPC
662620432410
Dimensions
14 in x 12 in x 6 in
Height
6 in
Length
14 in
Width
12 in
Environmental Conditions
Heated
Ratings
NEMA 3R
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-20 to 60 °C
Door Type
Solid
Number Of Antenna Connection Holes
4