Brand: AccelTex Solutions
Catalog ID: ATS-02701
Application
Indoor Wi-Fi
Catalog Number
ATS-02701
Color
White
Compatibility
Aruba/HP AP-655
Enclosure Style
Suspended Ceiling (Includes tabs for securing to building structure)
Indoor/Outdoor
Indoor
Installation Type
Suspended Ceiling Grid;Integrated Mounting Plate using supplied Ceiling Tile Clip that Ships with AP
Lock Type
Key Lock
Material
Aluminum
Technology
802.11ax
UPC
662620438115
Dimensions
23.75 in x 23.75 in x 1.5 in
Height
1.5 in
Length
23.75 in
Width
23.75 in
Compatibility
Aruba/HP AP-655
Indoor/Outdoor
Indoor