Image of ATS-02859 Universal AP L Bracket Wall Mount with Complete Cover for Mist APs- White
Discontinued

Universal AP L Bracket Wall Mount with Complete Cover for Mist APs- White

Brand: AccelTex Solutions

Catalog ID: ATS-02859

Replaced by: ATS-02660

ATS-02859 (former catalog number ATS-APLBKT-COV-COM-UNIV1-MIST-WHT). The AccelTex Solutions Universal AP L Bracket Wall Mount with a White Dome Cover for Mist APs allows an AP to be mounted on a wall while still maintaining the preferred horizontal orientation to the ground. The cover is easily removed and hides cabling and power cords running to the AP, creating a very aesthetically pleasing solution for indoor AP mounting. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount. The mount ships with the white plastic cover, the universal L-Bracket wall mount with a Mist mounting plate and mounting hardware.

  • Wall mount with white dome cover for Mist APs maintains horizontal AP orientation
  • Conceals cabling for a clean and aesthetic indoor installation
  • Includes mounting hardware and a universal L-Bracket

General

Application

Indoor Wi-Fi

Catalog Number

ATS-02859

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-518
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9136i
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor

Installation Type

Gang-box compatible, Wall Mount

Material

ABS plastic mount, Steel mount

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620438771

Dimensions

Dimensions

11.2 in x 11.3 in x 11.3 in

Height

11.3 in

Length

11.2 in

Width

11.3 in

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-518
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9136i
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor