Image of ATS-00296 Pole Mount Kit for 14" and 16" Wide Enclosures

Pole Mount Kit for 14" and 16" Wide Enclosures

Brand: AccelTex Solutions

Catalog ID: ATS-00296

ATS-00296 (former catalog number ATS-14P-16P-PMK). The ATS-00296 pole mount kit can be used to mount our standard 14"-16" wide polycarbonate enclosures. Compatible enclosures include ATS part numbers that start with "ATS-16148P" and "ATS-181610P.

  • This kit can be used to mount polycarbonate enclosures to a pole
  • Accomodates AccelTex enclosures that are 14"-16"wide
  • Includes mounting hardware
  • Included in package: 4 machine screws, 2 mounting plates, 2 hose clamps

General

Catalog Number

ATS-00296

Diameter - Pole

2 in - 20 in

UPC

662620432823

Dimensions

Diameter - Pole

2 in - 20 in

Height

0 in

Length

0 in

Width

0 in