Rapid Deployment Folding Mast Mount with 16' Telescopic Mast
Image of ATS-01220 Rapid Deployment Folding Mast Mount with 16' Telescopic Mast

Rapid Deployment Folding Mast Mount with 16' Telescopic Mast

Brand: AccelTex Solutions

Catalog ID: ATS-01220

ATS-01220 (former catalog number ATS-RDMM-16ft). The AccelTex Solutions Rapid Deployment Folding Mast Mount with a 16' Mast was developed for use at special event deployments in the field such as at festivals or in auxiliary buildings. The foldable mount and telescopic mast make it portable and easy to transport - making it a reliable foundation for network deployments needing a quick set-up. This can also be used in emergency situations to provide solid network connectivity where needed.

  • Rapid Deployment Folding Mast with 16' telescopic mast for portable use
  • Ideal for special events, emergency situations, or auxiliary buildings
  • Easy to transport and set up for reliable network connectivity

General

Catalog Number

ATS-01220

UPC

662620436449

Dimensions

Dimensions

51.6 in x 39.2 in x 16 ft

Height

16 ft

Length

51.6 in

Width

39.2 in