

Brand: AccelTex Solutions
Catalog ID: ATS-01241
Adapter Type
90 Degree
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-01241
Compatibility
Connector Style 1
RPSMA Jack
Connector Style 2
RPSMA Plug
Durability
Greater than or equal to 500 Cycles
Insulation R-Value
Greater than or equql to 5000 megaohms
Insulator Type
Teflon
Material - Body
Gold Plated Brass
Material - Contact Pin
Gold Plated Brass and Berylliu
Mating
1/4-36UNS-2A and 1/4-36UNS-2B
Operating Temperature
-55 to 155 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620436500
Dimensions
3.75 in x 2.5 in x 0.5 in
Height
0.5 in
Length
3.75 in
Width
2.5 in
Dielectric Strength
1000 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms
Voltage Ratio
<= 1.35
Industry Standard(s)
IEC 60169-15
Durability
Greater than or equal to 500 Cycles
Adapter Type
90 Degree
Compatibility
Operating Temperature
-55 to 155 °C
Connector Style 1
RPSMA Jack
Connector Style 2
RPSMA Plug