Image of ATS-01245 RPSMA Plug to RPTNC Jack Adapter
Image of ATS-01245 RPSMA Plug to RPTNC Jack Adapter

RPSMA Plug to RPTNC Jack Adapter

Brand: AccelTex Solutions

Catalog ID: ATS-01245

ATS-01245 (former catalog number ATS-RPSMAP-RPTNCJ). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

  • Converts RF connector styles or genders for seamless compatibility
  • Minimizes insertion loss for efficient RF system integration

General

Adapter Type

Straight

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-01245

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E
  • Mist AP32e
  • Mist AP43e

Connector Style 1

RPSMA Plug

Connector Style 2

RPTNC Jack

Durability

Greater than or equal to 500 Cycles

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

Gold Plated Brass

Material - Contact Pin

Gold Plated Phosphor Bronze

Mating

SMA: 1/4-36UNS-2B and TNC: 7/16-28UNEF-2A

Operating Temperature

-55 to 155 °C

Technology

802.11ac, 802.11n

UPC

662620436548

Dimensions

Dimensions

3.5 in x 2.5 in x 0.5 in

Height

0.5 in

Length

3.5 in

Width

2.5 in

Electrical Ratings

Dielectric Strength

1000 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Certifications And Compliance

Industry Standard(s)

IEC 60169-15 and IEC 60169-17

Force Related

Durability

Greater than or equal to 500 Cycles

Operational

Adapter Type

Straight

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E
  • Mist AP32e
  • Mist AP43e

Operating Temperature

-55 to 155 °C

Configuration

Connector Style 1

RPSMA Plug

Connector Style 2

RPTNC Jack