
Brand: AccelTex Solutions
Catalog ID: ATS-03574
Application
Indoor
Catalog Number
ATS-03574
Color
Black
Compatibility
Material
Steel
UPC
662620441894
Dimensions
23.62 in x 10.24 in x 4.08 in
Height
4.08 in
Length
23.62 in
Width
10.24 in
Compatibility