Brand: AccelTex Solutions
Catalog ID: ATS-02519
Application
High Density, Indoor Wi-Fi
Catalog Number
ATS-02519
Color
White
Compatibility
Indoor/Outdoor
Indoor
Installation Type
3/8" All Thread or Beam Clamp
Material
Steel
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620437477
Dimensions
23.6 in x 10.2 in x 4.1 in
Height
4.1 in
Length
23.6 in
Width
10.2 in
Compatibility
Indoor/Outdoor
Indoor