
Brand: AccelTex Solutions
Catalog ID: ATS-01702
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Battery Type
Li-Ion 7500 mAh 12.6V/94.5Wh
Catalog Number
ATS-01702
Color
Black
Input Power Type
12.6V DC, 2 A
Operating Temperature
-10 to 60 °C
POE Output
802.3at and 802.3bt (types 3 & 4) compliant, IEEE 802.af
Recharge Time
4 h
Technology
802.3af, 802.3at, 802.3bt
UPC
662620437057
Dimensions
5.5 in x 3.9 in x 1.9 in
Height
1.9 in
Length
5.5 in
Width
3.9 in
Input Power Type
12.6V DC, 2 A
Operating Voltage
110-220 V
Output Voltage
12 V
Battery Type
Li-Ion 7500 mAh 12.6V/94.5Wh
Operating Temperature
-10 to 60 °C
Recharge Time
4 h