Image of ATS-00504 "The Claw" Antenna Quick Connect Pole Mount
Image of ATS-00504 "The Claw" Antenna Quick Connect Pole Mount
Image of ATS-00504 "The Claw" Antenna Quick Connect Pole Mount
Image of ATS-00504 "The Claw" Antenna Quick Connect Pole Mount
+1
Image of ATS-00504 "The Claw" Antenna Quick Connect Pole Mount

"The Claw" Antenna Quick Connect Pole Mount

Brand: AccelTex Solutions

Catalog ID: ATS-00504

ATS-00504 (former catalog number ATS-ANTMNT-CLAW1). The AccelTex Solutions Universal Antenna Pole Mount - "The Claw" - is a unique design that allows for easy mounting and adjustments on your indoor or outdoor pole space. The highly versatile mount comes with hole patterns that make it compatible with most major manufacturers' antenna lines. All AccelTex antennas come with an antenna mount that is compatible to The Claw.

  • Universal pole mount "The Claw" offers easy adjustments for indoor or outdoor use
  • Compatible with most major antenna lines via versatile hole patterns

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00504

Diameter - Pole

1 in - 2.5 in

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Pole Mount

Technology

802.11ac, 802.11n

UPC

662620434254

Dimensions

Diameter - Pole

1 in - 2.5 in

Dimensions

4.2 in x 3.5 in x 3.6 in

Height

3.6 in

Length

4.2 in

Width

3.5 in

Operational

Indoor/Outdoor

Indoor or Outdoor