Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3

Universal AP and Antenna Articulating Mount v3

Brand: AccelTex Solutions

Catalog ID: ATS-02853

ATS-02853 (former catalog number ATS-APANTARTMNT-UNIV3). The AccelTex Solutions Universal AP and Antenna Articulating Mount Version 3 allows an AP and an antenna to be mounted in the same location. The mount can be fastened to a ceiling or wall, to an I-beam or to a piece of all-thread. The mount allows both horizontal and vertical articulation of the antenna. This mount includes a long TBAR mounting plate and includes special insert holes for APs that use DART connectors.

  • Allows an AP and Antenna to be mounted in the same location
  • Can be fastened to a ceiling or wall, to an I-beam or all-thread
  • Allows horizontal and vertical articulation for flexible positioning
  • The Version 3 has the following modifications:
    Aruba mounting hole pattern has been added to all included mounting plates for better compatibility with newer Aruba APs
    All-thread mounting bracket has been redesigned to enhance mounting security and safety
    Antenna adapter plates are available for better compatibility:
    ATS-APANTARTMNT-UNIV1-ADP-2566D
    ATS-APANTARTMNT-UNIV1-ADP-2566P

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-02853

Color

White

Installation Type

3/8" All-Thread Mount, Ceiling, I-Beam, Metal Strapping, Wall

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620438733

Dimensions

Height

0 in

Length

0 in

Width

0 in

Logistics

Carton Quantity

4

Pallet Quantity

68