Image of ATS-04052 Universal AP Clamp Mount
Image of ATS-04052 Universal AP Clamp Mount
play
Universal Clamping Mounts: ATS-04052 & ATS-04088 Comprehensive Guide
play
Effortless Wi-Fi AP Installation: Explore the ATS-04052 Clamping Mount
+2
Revolutionizing AP Mounts: The Clamping System Explained
New

Universal AP Clamp Mount

Brand: AccelTex Solutions

Catalog ID: ATS-04052

ATS-04052 (former catalog number ATS-APMNT-UNIV-CS). The AccelTex Solutions Universal AP Clamp Mount features new adjustable clamping arms that provide universal AP compatibility, flexible mounting options (All-Thread, I-Beam Clamps, Conduit, Gangbox, etc), and easy installation.

The AccelTex Solutions Universal AP Clamp Mount features new adjustable clamping arms that provide universal AP compatibility, flexible mounting options (All-Thread, I-Beam Clamps, Conduit, Gangbox, etc), and easy installation

  • New adjustable clamping arms
  • AP can be secured using cable or straps
  • Tool-less access point installation

General

Application

  • Indoors
  • Outdoors

Catalog Number

ATS-04052

Color

White

Compatibility

  • Arista C-230
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP32
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP45

Material

Steel / ABS

UPC

662620446578

Dimensions

Dimensions

13.23 in x 13.23 in x 7.2 in

Height

7.2 in

Length

13.23 in

Weight

5.75 lb

Width

13.23 in

Operational

Compatibility

  • Arista C-230
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP32
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP45