



Brand: AccelTex Solutions
Catalog ID: ATS-02661
Application
Indoor Wi-Fi
Catalog Number
ATS-02661
Color
Clear Cov, White mount & Bezel
Compatibility
Enclosure Style
Gang-box compatible, Wall Mount
Indoor/Outdoor
Indoor
Installation Type
Wall Mount;AP Mounting Feet onto Included Mounting Bracket
Material
ABS plastic mount, Steel mount
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620437910
Dimensions
11.5 in x 11.3 in x 11.3 in
Height
11.3 in
Length
11.5 in
Width
11.3 in
Compatibility
Indoor/Outdoor
Indoor