Image of ATS-01748 Universal Mount Adapter Plate for APs (Drill Your Own Holes)
Image of ATS-01748 Universal Mount Adapter Plate for APs (Drill Your Own Holes)
Image of ATS-01748 Universal Mount Adapter Plate for APs (Drill Your Own Holes)

Universal Mount Adapter Plate for APs (Drill Your Own Holes)

Brand:

AccelTex Solutions

Catalog ID:

ATS-01748

ATS-01748 (former catalog number ATS-UMAP-1). The AccelTex Universal Mount Adapter Plate for APs is designed to work with the below AP and Antenna Mounts. This plate allows the installer to drill their own holes for any AP or other equipment.

ATS-DRPMNT-UNIV1

ATS-DRPMNT-UNIV1-OOOP
ATS-DRPMNT-CISCO3-DOP
AST-DRPMNT-DAP-QOP

ATS-APLBKT-UNIV1

ATS-APLBKT-COV-UNIV1
ATS-APLBKT-COV-UNIV1-V2

ATS-APANTARTMNT-UNIV1
ATS-APANTARTMNT-UNIV1-BLK

ATS-APANTARTMNT-CISCO3
ATS-APANTARTMNT-UNIV1-STGXTD-OOP

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-01748

Compatibility

  • Aruba/HP AP-305
  • Aruba/HP AP-315
  • Aruba/HP AP-325
  • Aruba/HP AP-335
  • Aruba/HP AP-505
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco 3702i
  • Cisco 3802i
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Meraki MR42
  • Meraki MR46
  • Meraki MR52
  • Meraki MR53
  • Meraki MR70
  • Meraki MR74
  • Extreme AP3865
  • Extreme AP3965e
  • Extreme AP3000X
  • Mist AP33
  • Mist AP41
  • Mist BT11
  • Mist AP21
  • Mist AP32
  • Mist AP43
  • Mist AP34
  • Mist AP24
  • Mist AP12
  • Mist AP45

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620437101

Dimensions

Dimensions

5.9 in x 6.4 in x 0.3 in

Height

0.3 in

Length

5.9 in

Width

6.4 in

Resources and downloads

Specifications

Installation Manuals