Image of ATS-03067 Wall Mount Articulating J-Arm 17"

Wall Mount Articulating J-Arm 17"

Brand: AccelTex Solutions

Catalog ID: ATS-03067

ATS-03067 (former catalog number ATS-WLMNT-ART-J-ARM17). The AccelTex Solutions Articulation Wall Mount 17" J-Arm is an innovative way to articulate an AP or an antenna when mounted on a wall, roof or ceiling.

The AccelTex Solutions Articulation Wall Mount 17" J-Arm is an innovative way to articulate an AP or an antenna when mounted on a wall, roof or ceiling.

  • Adjustable angle (0-90°) to articulate an antenna or AP for optimal coverage
  • Allows antenna or AP to be mounted to a wall, roof or ceiling
  • Powder-coated finish

General

Application

  • Indoor
  • Outdoor

Catalog Number

ATS-03067

Color

White

Compatibility

Material

Steel

UPC

662620439471

Dimensions

Dimensions

6.5 in x 5 in x 19 in

Height

19 in

Length

6.5 in

Weight

1.9 lb

Width

5 in

Operational

Compatibility