

Brand: AccelTex Solutions
Catalog ID: ATS-03067
The AccelTex Solutions Articulation Wall Mount 17" J-Arm is an innovative way to articulate an AP or an antenna when mounted on a wall, roof or ceiling.
Application
Catalog Number
ATS-03067
Color
White
Material
Steel
UPC
662620439471
Dimensions
6.5 in x 5 in x 19 in
Height
19 in
Length
6.5 in
Weight
1.9 lb
Width
5 in
Carton Quantity
4