Walk through the features and setup of AccelTex's Heated & Cooled PoE Enclosures, robust weatherized enclosures equipped with Power over Ethernet (PoE) climate control. This technology safeguards sensitive equipment and enhances system reliability. Temperature adjustments can be made simply using a screwdriver. Power the heater, fan, and access point (AP) with a single PoE cable for streamlined efficiency. These enclosures are perfect for ensuring continuous AP protection in outdoor locations, freezers, or any extreme temperature conditions.