BUCK BOOST TRANSFORMERS

A simple and economical way to correct off standard voltages from 95 to 500 volts, single and three phase, in sizes up to 360 kVA. Simplified buck-boost rating charts make proper transformer selection easy and accurate.


Buck Boost Transformer

ENCAPSULATED SINGLE PHASE, .05 TO 10.0 KVA

Features:

·UL Listed, CSA Certified and UL 3R enclosure, meets or exceeds all listing criteria, including NEMA, ANSI and OSHA standards

·Flexibile - can be used in single phase and three phase configurations

·Reduce (buck) or raise (boost) line voltage from 5-20%

·All copper lead wire terminations

·Long Life, 80° C rise up to 0.15 kVA, and 115° C rise above 0.25 kVA

·Can be used in Three Phase applications

Buck Boost Transformer

 

ENCAPSULATED THREE PHASE, 3.0 TO 150 KVA

Features:

·UL Listed, CSA certified and UL 3R enclosure, meets or exceeds all listing criteria, including NEMA, ANSI and OSHA standards

·One unit, instead of multiple for Three Phase applications

·Time and installation cost savings as units come pre-wired from the factory

·Smaller footprint compared to using three individual single phase units

·Long Life, UL class 180° C insulation system, 115° C rise