INDUSTRIAL CONTROL TRANSFORMERS
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
For more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
You’ll find our products and components in a wide array of applications and industries across the globe, on land, on water, and in the air.
2018 TB/CE SERIES
The new 2018 TB/CE Series will be replacing our current TA/TB series, AE/CE series, and our Finger Safe Guard series. This new lie of ICT’s will offer even better performance than our current ICT series.
Features and benefits include:
· Epoxy encapsulated design protects core and coil assembly from potentially damaging contaminants
· Secondary Fuse Clips Factory installed where applicable
· Twenty year limited warranty
· Assembled in the USA of imported and domestic components
TA/TB SERIES
Features:
· 600 volt class and below
· 50–1000 VA, 50/60 Hz
· 80°C temperature rise, 130°C insulation class
· Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
· Designs incorporate precision split bobbin wound coils for improved regulation. Primary fuse blocks and secondary fuse kits available and easily adaptable. Series-parallel connecting links save wiring and labor costs
· Terminal blocks allow full access for ring terminals for easy installation even with solid strand conductors
· Integrally molded terminal blocks with isolation barriers to prevent arc over. Footprint matches TA Series for easy interchangeability
· Copper windings on all groups
· Heavy gauge steel mounting plate adapts to various mounting dimensions. Voltage regulation exceeds NEMA requirements
· UL Listed and CSA Certified
· Meets or exceeds UL, CSA, NEMA, ANSI and OSHA Standards
· Ten-year limited warranty
Applications:
· Motor Starters
· Contactors
· Solenoids
· Timer Circuits
· Relays
· Control Panels
· Robotics
HARSH ENVIRONMENT
Features:
· Fully encapsulated and enclosed n 55°C temperature rise, 155°C insulation Copper windings n 1000, 2000, 3000, 5000 and 10000 VA sizes
· Voltage regulation exceeds NEMA requirements n UL and UL-3R listed
· CSA certified
· 10-year limited warranty
AC/CE SERIES
Features:
· Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants
· Integrally molded terminal blocks with isolation barriers to prevent arc over, terminal blocks allow full access for ring terminals for easy installation and solid termination
· Heavy gauge steel mounting feet
· Available factory or field installed fuse blocks provide integral fusing on the primary or primary and secondary
· Dual labeling for easy product identification when equipped with a fuse block 50-750 VA, 50/60 Hz
· UL and cUL Listed, CE Marked (CE Series only)
· Ten-year limited warranty
· 55°C Temperature Rise
· 105°C Insulation Class
FINGER/GUARD LINE
Features:
· Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
· Designs incorporate precision wound coils for improved regulation
· Copper windings on all groups
· 50 VA through 3000 VA sizes, 50/60 Hz
· 130°C (Class B) Insulation 80°C temperature rise
· Voltage regulation exceeds NEMA requirements
· UL Listed, CSA Certified and CE Marked
· Attractive finish, nameplate, and design features enhance the end product. Ten-year limited warranty
· Smaller, lighter weight design