text.skipToContent text.skipToNavigation

NON LINEAR LOAD TRANSFORMER

Special winding techniques minimize eddy current losses. A double sized neutral handles excessive neutral currents. UL Listed for "K" Factor Loads 4, 13 & 20


Non Linear Load Transformer

Features:

·Available in K-factors of 4, 13, and 20. Consult factory for other K-factors

·3R Compliant

·All new units ship with weather shields already installed

·Flexibility - when a weather shield is not needed, it can easily be removed

·Terminal Lugs - primary and secondary terminals come standard with lugs (up to 112.5kVA) for quicker, easier connections

·150°C and 115°C temperature rise units. 80°C temperature rise consult factory

·10-year limited warranty

·UL Listed and CSA Certified

·Available in 480V and 208V primary, 15 through 225 kVA

·Primary taps: (2) 2 1 /2% ANFC, (4) 21 /2% BNFC

·Aluminum windings