text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 1838 uH, 12 A

By Acme Electric 

Catalog ID: ALRB012TBC

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 1838 uH, 12 A, CE Marked

Product Details

General

CE Compliant CE Marked
Inductance 1838 uH
Inductance Range 751+ uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 7.5 HP
Mounting Hole Width 2.00 in. (5.1 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 12 A
UL Insulation Class 180°C
UPC 047503006603
Winding Material CU

Dimensions

Dimensions 3.75 in x 6.5 in x 4.75 in
Height 4.75 in
Length 3.75 in
Weight 6 lb
Width 6.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
UL Standard UL 506

Resources and Downloads