text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 276 uH, 80 A

By Acme Electric 

Catalog ID: ALRB080TBC

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 276 uH, 80 A

Product Details

General

Inductance 276 uH
Inductance Range 151-300 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 60 HP
Mounting Hole Width 3.60 in. (9.1 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 80 A
UL Insulation Class 180°C
UPC 047503000465
Winding Material CU

Dimensions

Dimensions 4.75 in x 9 in x 7 in
Height 7 in
Length 4.75 in
Weight 23 lb
Width 9 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CSA Standard C22.2 No 66
UL Standard UL 506

Resources and Downloads