Image of T181048 Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 100VA

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 100VA

Brand: Acme Electric

Catalog ID: T181048

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 100VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T181048

Construction

Encapsulated

kVA

0.1

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

12/24 V

UL Insulation Class

180°C

UPC

047503089644

Winding Material

CU

Dimensions

Dimensions

3.67 in x 3.89 in x 7.16 in

Height

7.16 in

Length

3.67 in

Weight

5 lb

Width

3.89 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.1

Primary Voltage

120 X 240 V

Primary Voltage

120 X 240 V

Secondary Voltage

12/24 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

3

Pallet Quantity

180