ACME ELECTRIC
Image of T1010K0270CSH Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

Brand: Acme Electric

Catalog ID: T1010K0270CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T1010K0270CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

10

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

208/277 V

UL Insulation Class

180°C

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

125 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

10

Primary Voltage

277/480 V

Secondary Voltage

208/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded