Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 5kVA
Image of T1005K0270CSH Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 5kVA

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 5kVA

Brand: Acme Electric

Catalog ID: T1005K0270CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 5kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T1005K0270CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

208/277 V

UL Insulation Class

180°C

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.38 in

Height

14.38 in

Length

7.13 in

Weight

80 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

5

Primary Voltage

277/480 V

Secondary Voltage

208/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded