Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA
Image of T1001K0200CSH Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA

Brand: Acme Electric

Catalog ID: T1001K0200CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T1001K0200CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

120/240 V

UL Insulation Class

180°C

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 10.5 in

Height

10.5 in

Length

5.13 in

Weight

24 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

1

Primary Voltage

600 V

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded