Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA
Image of DTHB006604S Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA

Brand: Acme Electric

Catalog ID: DTHB006604S

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shiled - WSA6

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTHB006604S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

660

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

575Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503091357

Winding Material

AL

Dimensions

Dimensions

41.49 in x 54 in x 62.84 in

Height

62.84 in

Length

41.49 in

Weight

3700 lb

Width

54 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

660

Primary Voltage

575D V

Primary Voltage

575Δ

Secondary Voltage

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded