Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA
Image of DTHB04404S Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA

Brand: Acme Electric

Catalog ID: DTHB04404S

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA7

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTHB04404S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

440

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

575Δ

Product Category

Drive Isolation Transformer

Secondary Voltage - Winding

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503090817

Winding Material

AL

Dimensions

Dimensions

41.49 in x 45.5 in x 57.84 in

Height

57.84 in

Length

41.49 in

Weight

2625 lb

Width

45.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

440

Primary Voltage

575D V

Primary Voltage - Winding

575Δ

Secondary Voltage - Winding

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1