Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 50kVA
75kVA Transformer

Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 50kVA

Brand: Acme Electric

Catalog ID: TF220505S

Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 50kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA2

General

BNFC Taps

2

Catalog Number

TF220505S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

50

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

440Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

220Y/127 V

Taps % Steps

5.0%

UL Insulation Class

220°C

UPC

047503090138

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

437 lb

Width

28.15 in

Electrical Ratings

Frequency Rating

50 Hz

kVA

50

Primary Voltage

440D V

Primary Voltage

440Δ

Secondary Voltage

220Y/127 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded